SPOOL, F X F, 2 1/2 X 4

Part of the Ames Spools Series

Ordering Code: 7017190

UPC: 737733015291

Lead Free: YES

2 1/2 x 4 In Make Up Spool Flange x Flange

Specifications
Body Material Stainless Steel
Brand Ames Fire & Waterworks
EAN 737733015291
Lead Free YES
Part Number 7017190
Series Ames Spools
Valve Size 2 1/2 IN