SPOOL, F X F, 3 X 2
This 3 x 2 inch make up spool is used for retrofitting backflow prevention assemblies into spaces where a longer lay length exists. This spool is made of lightweight 304 stainless steel with AWWA 150# class "D" carbon steel flanges.
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Ames Fire & Waterworks |
EAN | 098268483208 |
Lead Free | YES |
Part Number | 7018326 |
Series | Ames Spools |
Valve Size | 3 IN |