SPOOL, F X F, 4 X 13 9/16
This 4 x 13 9/16 inch make up spool is used for retrofitting backflow prevention assemblies into spaces where a longer lay length exists. This spool is made of lightweight 304 stainless steel with AWWA 150# class "D" carbon steel flanges.
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Ames Fire & Waterworks |
| EAN | 737733022077 |
| Lead Free | YES |
| Part Number | 7018744 |
| Series | Ames Spools |
| Valve Size | 4 IN |