ARK EZ-STD 12-18
This Ames Fire and Waterworks valve and meter support stand allows for quick and easy backflow assembly installation and is field adjustable for 12-18 IN installation height. This steel support is of all-welded construction and incorporates a corrosion-resistant coating and an interior drain hole. This support stand has a support capacity of 48,000 lbs. concentric vertical load without noticeable deformation.
Features
- Corrosion Resistant Coating
- Adjustable Height
- Welded Construction
- 48000lb load limit
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| EAN | 737733013549 |
| Height Adjustment | 12 to 18 IN |
| Lead Free | YES |
| Part Number | 0693105 |
| Series | ARK-EZ-STD |