AVS-C-FXMJ 3
| Specifications | |
|---|---|
| Body Coating Type | Fusion Epoxy Coated |
| Body Material | Ductile Iron |
| Brand | Ames Fire & Waterworks |
| Center Joint Bolt Material | Stainless Steel |
| Center Joint Nut Material | Stainless Steel |
| Diameter | 3 IN |
| EAN | 098268381528 |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 75 MM |
| Inlet Connection Type | Flanged Joint |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Mechanical Joint |
| Part Number | 0693215 |
| Series | AVS |
| Temperature Range | 32 to 140 degree F, 0 to 60 degree C |