ARK SAE-TC
This SAE brass cap and tether is designed to protect backflow preventer test cocks from dirt and debris. Four are required per backflow preventer. This includes SAE brass dust cap with O-ring seal and rubber tether. Fits 1/8 inch male x SAE test cocks.
Features
- SAE brass cap and rubber tether
- Includes O-ring seal
- Fits 1/8 inch male x SAE test cocks
- Four required per backflow preventer
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | MPT |
| Lead Free | No |
| Outlet Connection Size | 1/8 IN |
| Outlet Thread Type | SAE |
| Part Number | 7017249 |
| Series | Caps and Tethers |
| UPC | 098268048278 |