RK EZ-STD
Part of the RK-EZ-STD Series
Ordering Code: 0777237
UPC: 098268357868
Lead Free: YES
10-38 IN Adjustable Valve and Meter Support Stand, Set of Two
This model RK-EZ-STD valve and meter support stand allows for quick and easy valve installation and field adjustable height. The support stand is made of durable all-welded construction and incorporates a corrosion resistant coating.
Features
- Adjustable 10 to 38 IN
- Set of two
- Epoxy coated yoke and mounting plate
- Corrosion-resistant coating on bars
| Specifications | |
|---|---|
| Body Material | Zinc Plated Steel, Coated Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268357868 |
| Height Adjustment | 10 to 38 IN |
| Lead Free | YES |
| Part Number | 0777237 |
| Series | RK-EZ-STD |