EZ-TC-SS
Part of the RP-Test Cocks Series
Ordering Code: 0006628
UPC: 098268794113
Lead Free: YES
1/8 IN SS Test Cock for 1/2 to 1 IN Series SS007 and SS009 Reduced Pressure Zone/Detector Assembly
This stainless steel test cock accessories kit is used with backflow preventers or an isolation valve for gauges or small equipment lines. It has a full port ball valve and a screwdriver slot to open and close.
Features
- Stainless Steel
- Male SAE Threads
- No Tools Required
- For SS007 and SS009
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | SAE |
| Lead Free | YES |
| Operator Type | Screwdriver slot |
| Outlet Connection Size | 1/8 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | SAE |
| Part Number | 0006628 |
| Series | RP-Test Cocks |
| UPC | 098268794113 |