LFFBV-M 1/2 A
Part of the RP-Test Cocks Series
Ordering Code: 0792524
UPC: 098268500684
Lead Free: Yes
1/2 IN MNPT Test Cock, for 2 1/2 to 4 IN Backflow Preventer
This 1/2 inch test cock is used with a 2 1/2 to 4 IN lead free backflow preventer or an isolation valve for gauges or small equipment lines. Connections are male NPT x female NPT.
Features
- Lead free full port ball valve design
- Male NPT x Female NPT threads
- Quarter turn valve
- Fits 2 1/2 IN to 4 IN backflow
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/2 IN |
| Lead Free | Yes |
| Outlet Connection Size | 1/2 IN |
| Part Number | 0792524 |
| Series | RP-Test Cocks |
| UPC | 098268500684 |