LFFBV-M 3/4
Part of the RP-Test Cocks Series
Ordering Code: 0792525
UPC: 098268500691
Lead Free: YES
3/4 In Mnpt Test Cock, For 6 To 10 In Backflow Preventer
This 3/4 inch test cock is used with a 6 to 10 IN lead free backflow preventer or an isolation valve for gauges or small equipment lines. Connections are male NPT x female NPT.
Features
- Lead free full port ball valve design
- Male NPT x Female NPT threads
- Quarter turn valve
- Fits 6 IN to 10 IN backflow
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268500691 |
Inlet Connection Size | 3/4 IN |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Part Number | 0792525 |
Series | RP-Test Cocks |