LFRK TC#3 2 1/2-4
Part of the RP-Test Cocks Series
Ordering Code: 0792522
UPC: 098268500660
Lead Free: Yes
Sae Test Cock for 2 1/2 to 4 IN 757/957 Series
This SAE test cock is used on a 2 1/2 to 4 inch lead free backflow preventer or an isolation valve for gauges or small equipment lines. It features a lead free full port ball valve and a screwdriver slot to open and close.
Features
- Lead free full port ball valve design
- Screwdriver slot to open and close
- Quarter turn valve
- Fits 2 1/2 IN to 4 IN backflow
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Yes |
| Part Number | 0792522 |
| Series | RP-Test Cocks |
| UPC | 098268500660 |