LFRK TC#3 6-10
Part of the RP-Test Cocks Series
Ordering Code: 0792523
UPC: 098268500677
Lead Free: Yes
Sae Test Cock for 6 to 10 IN 757/957 Series
This replacement test cock on a 6 to 10 inch lead free backflow preventer or an isolation valve for gauges or small equipment lines. It fits test cock number three and includes an O-ring.
Features
- Lead free full port ball valve design
- Screwdriver slot to open and close
- Quarter turn valve
- Fits 6 IN to 10 IN backflow
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Yes |
| Part Number | 0792523 |
| Series | RP-Test Cocks |
| UPC | 098268500677 |