LFSAE-TC 1/8
Part of the RP-Test Cocks Series
Ordering Code: 0792002
UPC: 098268433722
Lead Free: YES
1/8 IN SAE Test Cock for 1/4 to 1 IN Lead Free Backflow Preventer
This 1/8 inch SAE test cock is used with a 1/4 to 1 IN lead free backflow preventer or an isolation valve for gauges or small equipment lines. It has a lead free lead free full port ball valve design and a screwdriver slot to open and close. Features a male by SAE connection.
Features
- Lead free full port ball valve design
- Male SAE threads
- Quarter turn valve
- Fits 1/4 IN to 1 IN backflow
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268433722 |
Inlet Connection Size | 1/8 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Operator Type | Screwdriver slot |
Outlet Connection Size | 1/8 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | SAE |
Part Number | 0792002 |
Series | RP-Test Cocks |