LFTC 1/4
Part of the RP-Test Cocks Series
Ordering Code: 0792000
UPC: 098268433708
Lead Free: Yes
1/4 IN Test Cock for 1 1/4 IN to 2 IN Lead Free Backflow Preventer, Female NPT
This 1/4 inch test cock is used with a 1 1/4 IN to 2 IN lead free backflow preventer or an isolation valve for gauges or small equipment lines. It has a lead free lead free full port ball valve and a screwdriver slot to open and close. The connection is female NPT.
Features
- Lead free full port ball valve design
- Screwdriver slot to open and close
- Quarter turn valve
- Fits 1 1/4 IN to 2 IN backflow
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Operator Type | Screwdriver slot |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0792000 |
| Series | RP-Test Cocks |
| UPC | 098268433708 |