LFTC 2 1/2-4
Part of the RP-Test Cocks Series
Ordering Code: 0792520
UPC: 098268500646
Lead Free: YES
1/2 In Test Cock For 2 1/2 In To 4 In Lead Free Backflow Preventer
This 1/2 inch test cock is used with a 2 1/2 to 4 IN lead free backflow preventer or an isolation valve for gauges or small equipment lines. It has a lead free lead free full port ball valve and a screwdriver slot to open and close.
Features
- Factory replacement parts
- Screwdriver slot to open and close
- Quarter turn valve
- Fits 2 1/2 IN to 4 IN backflow
Specifications | |
---|---|
Body Material | Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268500646 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | MPT |
Lead Free | YES |
Operator Type | Screwdriver slot |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0792520 |
Series | RP-Test Cocks |