LFTC 6-10
Part of the RP-Test Cocks Series
Ordering Code: 0792521
UPC: 098268500653
Lead Free: Yes
3/4 IN Test Cock for 6 to 10 IN 757/957 Series
This 3/4 inch test cock is used with a 6 to 10 inch lead free backflow preventer or an isolation valve for gauges or small equipment lines. It has a lead free full port ball valve and a screwdriver slot to open and close.
Features
- Lead free full port ball valve design
- Screwdriver slot to open and close
- Quarter turn valve
- Fits 6 IN to 10 IN backflow
| Specifications | |
|---|---|
| Body Material | Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | MPT |
| Lead Free | Yes |
| Operator Type | Screwdriver slot |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0792521 |
| Series | RP-Test Cocks |
| UPC | 098268500653 |