RK EZ-TC
Discontinued
Part of the RP-Test Cocks Series
Ordering Code: 0006632
UPC: 098268705010
Lead Free: NO
1/8 In Replacement Test Cock
This test cock accessories kit is used with backflow preventers or an isolation valve for gauges or small equipment lines. It has a full port ball valve and a screwdriver slot to open and close.
Features
- Bronze body for durability
- Female NPT threads
- Quarter turn valve
- Fits 1/4 inch to 1 inch backflow
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268705010 |
| Lead Free | NO |
| Part Number | 0006632 |
| Series | RP-Test Cocks |