FP-FBF-BMS 1/2-2
This BMS flood sensor connection kit includes sensor activation module with cable, power adapter, and ground wire. Use this kit to activate the flood sensor and enable flood detection capabilities on the relief valve of a new installation in a BMS configuration. For use with models: 860-FS Small, LF860-FS Small sizes 1/2 to 2 IN, 825Y-FS, LF825Y-FS sizes 3/4 to 2 IN, LF860-FS Large, LF866-FS, LF880V-FS, LF886V-FS sizes 2 1/2 to 10 IN.
Features
- Includes sensor activation module with cable, power adapter, and ground wire
- For use with models 860-FS Small, LF860-FS Small Sizes 1/2 to 2 IN
- For use with 825Y-FS, LF825Y-FS Sizes 3/4 to 2 IN
- For use with models LF860-FS Large, LF866-FS, LF880V-FS, LF886V-FS sizes 2 1/2 to 10 IN
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | BMS |
| Compatible Series or Model | 860 Small, LF860 Small, 825Y, LF825Y, LF860 Large, LF866, LF880V, LF886V |
| Compatible Size Used On | 1/2 IN to 10 IN |
| Kit Contents | Sensor Activation Module with Cable, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | NO |
| Part Number | 88009431 |
| Series | SentryPlus Alert Technology |
| UPC | 098268552720 |