FP-FBF-CFS 2 1/2-10
This cellular flood sensor connection kit includes a sensor activation module with cable, Cellular Gateway with mounting kit, ground wire and power adapter. Use this kit to activate the flood sensor and enable flood detection capabilities on the relief valve of a new installation linked to a cellular network to send alerts by email message, SMS text message, or voice call. For use with models LF860-FS Large, LF866-FS, LF880V-FS, LF886V-FS sizes 2 1/2 to 10 IN.
Features
- Includes sensor activation module with cable, Cellular Gateway with mounting kit, power adapter, and ground wire
- For use with models LF860-FS Large, LF866-FS, LF880V-FS, LF886V-FS sizes 2 1/2 to 10 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | FEBCO |
Communication Type | Cellular Gateway |
Compatible Series or Model | LF860 Large, LF866, LF880V, LF886V |
Compatible Size Used On | 2 1/2 IN to 10 IN |
EAN | 098268511635 |
Kit Contents | Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter |
Kit Type | Activation Kit |
Lead Free | NO |
Part Number | 88009416 |
Series | SentryPlus Alert Technology |