FP-FBF-SA-825-1 1/4-2
This flood sensor replacement kit includes flood sensor with captive screw. Use this kit to add flood detection capabilities on series 825Y, LF825Y, 825YA, LF825YA sizes 1 1/4 to 2 inch.
Features
- Includes flood sensor and accessory items for installation
- For use with 825Y, LF825Y, 825YA, LF825YA sizes 1 1/4 to 2 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | BMS/Cellular Gateway |
| Compatible Series or Model | 825Y, LF825Y, 825YA, LF825YA |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Flood Sensor with Captive Screw |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 88009482 |
| Series | SentryPlus Alert Technology |
| UPC | 098268599213 |