FP-FBF-SA-860-1/2-3/4
This flood sensor replacement kit includes flood sensor. Use this kit to add flood detection capabilities on series 860 Small, LF860 Small sizes 1/2 to 3/4 inch.
Features
- Includes flood sensor and accessory items for installation
- For use with 860 Small, LF860 Small sizes 1/2 to 3/4 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | BMS/Cellular Gateway |
| Compatible Series or Model | 860 Small, LF860 Small |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Flood Sensor |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 88009479 |
| Series | SentryPlus Alert Technology |
| UPC | 098268599732 |