FP-FBF-SA-FMS-2 1/2-10
This flood sensor replacement kit includes flood sensor with 2 mounting bolts. Use this kit to add flood detection capabilities on FEBCO MasterSeries 860 Large, 866, 880V sizes 2 1/2 to 10 inch.
Features
- Includes flood sensor and accessory items for installation
- For use with 860 Large, 866, 880V sizes 2 1/2 to 10 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | BMS/Cellular Gateway |
| Compatible Series or Model | 860 Large, 866, 880V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | Flood Sensors, Nuts, Bolts |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 88009475 |
| Series | SentryPlus Alert Technology |
| UPC | 098268599718 |