FP-FBF-SATSZA29-FEBCO FZ
This freeze sensor replacement kit includes freeze sensor in mounting clip. Use this kit to add flood detection capabilities on series 765, 850 Small, LF850 Small 1/2 to 2 inch and additional cold-vunerable water carrying equipment.
Features
- Includes freeze sensor in mounting clip
- For use with 765, 850 Small, LF850 Small sizes 1/2 to 2 IN
- Detects potential freeze conditions with connectivity kits
- Can be added to existing installations
- For Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | Wi-Fi/BMS/IMS |
| Compatible Series or Model | 765, 850 Small, LF850 Small |
| Compatible Size Used On | 1/2 IN to 2 IN |
| EAN | 098268599091 |
| Kit Contents | Freeze Sensor in Mounting Clip |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 0683251 |
| Series | SentryPlus Alert Technology |