FP-RFK-FBF-BMS-CFS 2 1/2-10
This BMS flood sensor retrofit kit includes a flood sensor with mounting hardware, sensor activation module with cable, ground wire, and power adapter. Use this kit to install the flood sensor and enable flood detection capabilities on the relief valve of an existing installation linked to a BMS controller (not included). For use with models LF860 Large, LF866, LF880V, LF886V, Sizes 2 1/2 to 10 IN.
Features
- Includes flood sensor with mounting hardware, sensor activation module with cable, ground wire, and power adapter
- For use with LF860 Large, LF866, LF880V, LF886V sizes 2 1/2 to 10 IN
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | BMS |
| Compatible Series or Model | LF860 Large, LF866, LF880V, LF886V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | Flood Sensor with Mounting Hardware, Sensor Activation Module with Cable, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | No |
| Part Number | 88009415 |
| Series | SentryPlus Alert Technology |
| UPC | 098268511628 |