FP-RFK-FBF-BMS-CFS-825-3/4-2
This BMS flood sensor retrofit kit includes flood sensors (2), sensor activation module with cable, ground wire, and power adapter. Use this kit to install the flood sensor and enable flood detection capabilities on the relief valve of an existing installation linked to a BMS controller (not included). For use with Series 825Y, LF825Y, 825YA, LF825YAA, sizes 3/4 to 2 IN. Sensors fit sizes 3/4 to 1 inch and 1 1/4 to 2 inch.
Features
- Includes flood sensors (2), sensor activation module with cable, ground wire, and power adapter
- For use with 825Y, LF825Y, 825YA, LF825YA sizes 3/4 to 2 IN
- Sensors fit sizes 1/2 to 1 inch and 1 1/4 to 2 inch
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Communication Type | BMS |
| Compatible Series or Model | 825Y, LF825Y, 825YA, LF825YA |
| Compatible Size Used On | 3/4 IN to 2 IN |
| Kit Contents | 2 Flood Sensors, Sensor Activation Module with Cable, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | No |
| Part Number | 88009427 |
| Series | SentryPlus Alert Technology |
| UPC | 098268546491 |