FP-RFK-FBF-CFS 2 1/2-10
This cellular flood sensor retrofit connection kit includes a flood sensor with mounting hardware, sensor activation module with cable, Cellular Gateway with mounting kit, ground wire, and power adapter. Use this kit to install the flood sensor and enable flood detection capabilities on the relief valve of an existing installation linked to a cellular network to send alerts by email message, SMS text message, or voice call. For use with models LF860 Large, LF866, LF880V, LF886V, Sizes 2 1/2 to 10 IN
Features
- Includes flood sensor with mounting hardware, sensor activation module with cable, Cellular Gateway with mounting kit, power adapter, and ground wire
- For use with LF860 Large, LF866, LF880V, LF886V sizes 2 1/2 to 10 IN
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | Cellular Gateway |
| Compatible Series or Model | LF860 Large, LF866, LF880V, LF886V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | Flood Sensor with Mounting Hardware, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | No |
| Part Number | 88009417 |
| Series | SentryPlus Alert Technology |
| UPC | 098268511642 |