FP-RFK-FBF-CFS-860-1/2-2
This cellular flood sensor retrofit connection kit includes flood sensors (2), sensor activation module with cable, Cellular Gateway with mounting kit, ground wire, and power adapter. Use this kit to install the flood sensor and enable flood detection capabilities on the relief valve of an existing installation linked to a cellular network to send alerts by email message, SMS text message, or voice call. For use with Series 860 Small, LF860 Small, sizes 1/2 to 2 IN. Sensors fit sizes 1/2 to 1 inch and 1 1/4 to 2 inch.
Features
- Includes flood sensors (2), sensor activation module with cable, Cellular Gateway with mounting kit, ground wire, and power adapter
- For use with 860 Small, LF860 Small sizes 1/2 to 2 IN
- Sensors fit sizes 1/2 to 1 inch and 1 1/4 to 2 inch
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | FEBCO |
Buy American Act Compliant | NO |
Communication Type | Cellular Gateway |
Compatible Series or Model | 860 Small, LF860 Small |
Compatible Size Used On | 1/2 IN to 2 IN |
EAN | 098268546484 |
Kit Contents | 2 Flood Sensors, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter |
Kit Type | Activation Kit |
Lead Free | NO |
Part Number | 88009426 |
Series | SentryPlus Alert Technology |