SPOOL 6
This 6 inch spacer spool adapter kit eases retrofit of the old style in-line DuraCheck backflow preventer, models 825YD, 805YD and 806YD, with the new style in-line MasterSeries (R), models 850, 860 and 856. This kit consists of the proper length spool, gasket, nuts and studs for retrofit. Flange and bolt holes are ANSI B16.42, class 150. The maximum working pressure is 175 psi (12.1 bar).
Features
- Epoxy coated for longevity
- ANSI 150 pound flanged connections
- Retrofit Duracheck to MasterSeries
- Includes nuts, bolts, and gaskets
| Specifications | |
|---|---|
| Body Material | Epoxy Coated Carbon Steel |
| Brand | FEBCO |
| Lead Free | YES |
| Part Number | 905524 |
| Series | Spool Adapters |
| UPC | 643925019827 |
| Valve Size | 6 IN |