ARK C/M-TC3 3/4
This test cock kit designed to fit replacement size 6 to 10 inch series Colt/Maxim. It is used with backflow preventers or as an isolation valve for gauges or small equipment lines. It has a full port ball valve and a screwdriver slot to open and close.
Features
- All parts are made of high quality materials
- Original parts insure long service life
- No special tools required for changing parts
- Full port ball valve design
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Lead Free | No |
| Operator Type | Screwdriver slot |
| Part Number | 7018153 |
| Series | Test Cocks |
| UPC | 737733028505 |