ATC-NPT
This 1/8 IN bronze test cock has NPT connections. It has PTFE stem packing seal thrust washer and seat. It is used on Ames brand backflow preventers.
Features
- Factory replacement part
- PTFE stem packing seal thrust washer and seat
- Low operating torque
- NPT connections
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Operator Type | Screwdriver slot |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 7017250 |
| Series | Test Cocks |
| UPC | 098268048285 |