LFASAE-TC 1/8
This 1/8 IN lead free bronze SAE test cock is used to facilitate backflow assembly testing or as an isolation valve for gauges or small equipment lines. This test cock has a full port ball valve design with screwdriver slot to open and close and male NPT by SAE connections.
Features
- Lead free bronze body for durability
- Male by SAE threads
- Easy to install
- Fits 1/4 IN to 1 IN backflow
| Specifications | |
|---|---|
| Body Material | Lead Free Bronze |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| EAN | 098268501674 |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | MPT |
| Lead Free | YES |
| Operator Type | Screwdriver slot |
| Outlet Connection Size | 1/8 IN |
| Outlet Thread Type | SAE |
| Part Number | 0425362 |
| Series | Test Cocks |