LFATC 1/4
This 1/4 IN lead free bronze test cock is used to facilitate backflow assembly testing or as an isolation valve for gauges or small equipment lines. This test cock has a full port ball valve design with screwdriver slot to open and close and male by female NPT thread connections.
Features
- Lead free bronze body for durability
- Male by female NPT threads
- Easy to install
- Fits 1 1/4 IN to 2 IN backflow
Specifications | |
---|---|
Body Material | Lead Free Bronze |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
EAN | 098268501681 |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Operator Type | Screwdriver slot |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0425363 |
Series | Test Cocks |