TC-200B/4000B
Features
- No special tools required for changing parts
- Fits 1 1/4 IN to 2 IN backflow
- Lead free bronze body for durability
- Easy to install
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Operator Type | Screwdriver slot |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 7016584 |
| Series | Test Cocks |
| UPC | 098268944730 |