TEST COCK WS 1/8
This 1/8 IN test cock designed to work with backflow preventers or as an isolation valve for gauges or small equipment lines. It has a full port ball valve and a screwdriver slot to open and close.
Features
- Lead free bronze body for durability
- Easy to install
- No special tools required for changing parts
- Original parts insure long service life
| Specifications | |
|---|---|
| Brand | Ames Fire & Waterworks |
| EAN | 098268936162 |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Size-Metric | 3 MM |
| Lead Free | NO |
| Part Number | 7016583 |
| Series | Test Cocks |