LF27-SAE-TC
This 1/8 lead free test cock is used with backflow preventers or an isolation valve for gauges or small equipment lines. It is ideal for throttling and balancing applications of non abrasive fluids where flow is 20 to 100 percent of the valve capacity. It has a full port ball valve design and a quarter turn screwdriver slot to open and close.
Features
- Factory replacement parts
- Quarter turn open or close with slot for coin or screw driver to operate
- Low operating torque
- Full port design for low pressure drop
Specifications | |
---|---|
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | FEBCO |
Buy American Act Compliant | NO |
EAN | 098268845006 |
Inlet Connection Size | 1/8 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | MPT |
Lead Free | YES |
Operator Type | Screwdriver slot |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0124835 |
Series | Test Cocks |