LFFPTC-F 1/4
This 1/4 IN lead free full port test cock is used for testing 1 1/4 to 2 inch lead free backflow preventer, as an isolation valve for gauges or as a balancing valve for gauges. It features a lead free body construction, low pressure drop, PTFE steam packing seal, thrust washer and seat.
Features
- Lead free construction
- Female NPT threads
- Quarter turn valve
- Fits 1 1/4 to 2 IN Backflow
Specifications | |
---|---|
Body Material | Cast Copper Silicon Alloy |
Brand | FEBCO |
Buy American Act Compliant | NO |
EAN | 098268504200 |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | MPT |
Lead Free | YES |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 781075LL |
Series | Test Cocks |