TC1 - BSP 1/4
This 1/4 IN full port test cock, series TC1, with BSP threads features a chrome plated bronze body, low pressure drop, PTFE steam packing seal, thrust washer and seat.
Features
- Chrome full port test cock
- Effective against corrosion
- Full flow for effective testing of backflow products
- BSP threads
Specifications | |
---|---|
Body Material | Bronze |
Brand | FEBCO |
Buy American Act Compliant | NO |
EAN | 098268076103 |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | MPT |
Lead Free | NO |
Operator Type | Screwdriver slot |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 781233 |
Series | Test Cocks |