TS-OSY
Part of the TS-OSY Series
Ordering Code: 88009422
UPC: 098268513431
Lead Free: NO
Tamper Switch Replacement for TS-OSY Models; Fits 2 1/2 to 12 IN Sizes
This supervisory tamper switch, model TS-OSY, is intended for use in fire service systems. The purpose is to sound an alarm when the OS&Y valve is closed, or the tamper switch is removed. The TS-OSY supervisory switch is UL Certified, Safety Signaling (Control No. 3L38), and installed on all OS&Y type valves that can be used to isolate the flow of water to any portion of the fire sprinkler system, where indicated on the drawings and plans and as required by applicable codes and standards. The supervisory switch is NEMA 4X and 6P rated and suitable for use indoors or outdoors. Fits TS-OSY models in sizes 2 1/2 to 12 IN. Includes installation instructions.
Features
- Integrated supervisory switch eliminates lengthy field instruction and opportunity for error
- Industry-standard switch to meet all traditional specifications and code requirements
- Operation calibrated at factory to eliminate field calibration
- Rigid mounting connection to gate valve without brackets that can bend, loosen, or deflect from position
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | Does Not Apply To Product |
| Compatible Series or Model | TS-OSY |
| Compatible Size Used On | 2 1/2 IN to 12 IN |
| EAN | 098268513431 |
| Kit Contents | Supervisory Tamper Switch, Installation Instructions |
| Kit Type | Activation Kit |
| Lead Free | NO |
| Part Number | 88009422 |
| Series | TS-OSY |