4000B 1-1 1/2
This 1-1 1/2 IN elbow is for use with series 4000B vertical RPZ air gap installations. No special tools required for changing parts.
Features
- Factory replacement part
- No special tools required for changing parts
- All parts are made of high quality materials
- For 4000B series
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Lead Free | No |
| Part Number | 7012799 |
| Series | Vent Elbows |
| UPC | 098268935769 |
| Valve Size | 1 to 1 1/2 IN |