4000B 1/2-3/4
This 1/2-3/4 IN elbow is for use with series 4000B vertical RPZ air gap installations. No special tools required for changing parts.
Features
- Factory replacement part
- No special tools required for changing parts
- All parts are made of high quality materials
- For 4000B series with air gap
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Lead Free | NO |
| Part Number | 7012798 |
| Series | Vent Elbows |
| UPC | 098268934366 |
| Valve Size | 1/2 to 3/4 IN |