W-FLG-SS-U 4X1/2
Discontinued
Part of the Watts Flanges Series
Ordering Code: 0107081
UPC: 098268259636
Lead Free: YES
4 In Make Up Flange, Modified Class D, 304 Stainless Steel, 1/2 In Thickness, Un-Slotted
4 in make up flange, modified class d, 304 stainless steel, 1/2 in thickness, un-slotted, are used in piping applications where there is a need for additional fitting lay length. The flanges feature lead free* construction to comply with lead free* installation requirements.
Features
- 304 Stainless steel
- Un-Slotted
- Modified Class D
- Used in piping applications where there is a need for additional fitting lay length
- 4 in make up flange, modified class d, 304 stainless steel, 1/2 in thickness, un-slotted, are used in piping applications where there is a need for additional fitting lay length. the flanges feature lead free* construction to comply with lead free* installation requirements.
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268259636 |
| Lead Free | YES |
| Part Number | 0107081 |
| Series | Watts Flanges |
| Valve Size | 4 IN |