W-FLG-Z-U 3X1
Part of the Watts Flanges Series
Ordering Code: 0107069
UPC: 098268005752
Lead Free: YES
3 In Make Up Flange, Modified Class D, Zinc Plated Carbon Steel, 1 In Thickness, Un-Slotted
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268005752 |
Lead Free | YES |
Part Number | 0107069 |
Series | Watts Flanges |
Valve Size | 3 IN |