W-FLG-Z-U 4X1/2
Part of the Watts Flanges Series
Ordering Code: 0107076
UPC: 098268259605
Lead Free: YES
4 In Make Up Flange, Modified Class D, Zinc Plated Carbon Steel, 1/2 In Thickness, Un-Slotted
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268259605 |
Lead Free | YES |
Part Number | 0107076 |
Series | Watts Flanges |
Valve Size | 4 IN |