W-FLG-Z-U 6X1
Part of the Watts Flanges Series
Ordering Code: 0107085
UPC: 098268541229
Lead Free: Yes
6 In Make Up Flange, Modified Class D, Zinc Plated Carbon Steel, 1 In Thickness, Un-Slotted
6 in make up flange, modified class d, zinc plated carbon steel, 1 in thickness, un-slotted, are used in piping applications where there is a need for additional fitting lay length. The flanges feature lead free* construction to comply with lead free* installation requirements.
Features
- Zinc plated carbon steel
- Un-Slotted
- Modified Class D
- Used in piping applications where there is a need for additional fitting lay length
- 6 in make up flange, modified class d, zinc plated carbon steel, 1 in thickness, un-slotted, are used in piping applications where there is a need for additional fitting lay length. the flanges feature lead free* construction to comply with lead free* installation requirements.
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Yes |
| Part Number | 0107085 |
| Series | Watts Flanges |
| UPC | 098268541229 |
| Valve Size | 6 IN |