W-SPL 10X16 3/4
Part of the Watts Spools Series
Ordering Code: 0107049
UPC: 098268259353
Lead Free: YES
10 X 16 3/4 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259353 |
Lead Free | YES |
Part Number | 0107049 |
Series | Watts Spools |
Valve Size | 10 IN |