W-SPL 10X28 3/8
Part of the Watts Spools Series
Ordering Code: 0107051
UPC: 098268259377
Lead Free: YES
10 X 28 3/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259377 |
Lead Free | YES |
Part Number | 0107051 |
Series | Watts Spools |
Valve Size | 10 IN |