W-SPL 10X29 15/16
Part of the Watts Spools Series
Ordering Code: 0107054
UPC: 098268259407
Lead Free: YES
10 X 29 15/16 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268259407 |
Lead Free | YES |
Part Number | 0107054 |
Series | Watts Spools |
Valve Size | 10 IN |