W-SPL 3X1 7/8
Part of the Watts Spools Series
Ordering Code: 0107005
UPC: 098268258837
Lead Free: YES
3 X 1 7/8 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268258837 |
Lead Free | YES |
Part Number | 0107005 |
Series | Watts Spools |
Valve Size | 3 IN |