W-SPL 3X2 1/2
Part of the Watts Spools Series
Ordering Code: 0107006
UPC: 098268258844
Lead Free: YES
3 X 2 1/2 In Make Up Spool, Flange X Flange
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
EAN | 098268258844 |
Lead Free | YES |
Part Number | 0107006 |
Series | Watts Spools |
Valve Size | 3 IN |