W-SPL 3X4
Part of the Watts Spools Series
Ordering Code: 0107009
UPC: 098268258875
Lead Free: Yes
3 X 4 In Make Up Spool, Flange X Flange
This 3 x 4 in make up spool, flange x flange, is used when retrofitting a backflow preventer into an installation where an existing backflow preventer is being replaced. the Watts spools features lead free*construction to comply with lead free* installation requirements.
Features
- Used when retrofitting a backflow preventer
- Spools feature Lead Free* construction
- Used in piping applications where there is a need for additional fitting lay length
- Available in Stainless Steel or Epoxy coated Carbon Steel
- this 3 x 4 in make up spool, flange x flange, is used when retrofitting a backflow preventer into an installation where an existing backflow preventer is being replaced. the watts spools features lead free*construction to comply with lead free* installation requirements.
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Watts |
| EAN | 098268258875 |
| Lead Free | Yes |
| Part Number | 0107009 |
| Series | Watts Spools |
| Valve Size | 3 IN |